??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS Z094401-XXS20B-SZ02-T07
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS Z094401-XXS20B-SZ02-T07
VERF
Availability
no more available
BC
Order code
BCS013E
TC
Product identifier
BCS Z094401-XXS20B-SZ02-T07
PX
Product view
47622_01
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Capacitive heads;with Special Properties
W
Weight
0.042 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 15 x 38.5 mm, Series = Z09, Thread (A) = M12x1, Installation = for flush mounting, Connection = Connector-Triaxial plug, Range = 0.1...2 mm, Sensitivity = adjustable on base unit, Housing material = 1.4104 stainless steel, Material sensing surface = 1.4301 stainless steel/Epoxy, Ambient temperature = 0...180 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP68
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.